SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
Table 18-36 lists the memory-mapped registers for the UART_REGS_WRITE registers. All register offset addresses not listed in Table 18-36 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Write Protection |
|---|---|---|---|
| 2h | UARTECR | UART Error Clear |
Complex bit access types are encoded to fit into small table cells. Table 18-37 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| R-0 | R -0 | Read Returns 0s |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
| Register Array Variables | ||
| i,j,k,l,m,n | When these variables are used in a register name, an offset, or an address, they refer to the value of a register array where the register is part of a group of repeating registers. The register groups form a hierarchical structure and the array is represented with a formula. | |
| y | When this variable is used in a register name, an offset, or an address it refers to the value of a register array. | |
UARTECR is shown in Figure 18-36 and described in Table 18-38.
Return to the Summary Table.
The UARTECR register is the error clear register.
In addition to the UARTDR register, receive status can also be read from the UARTRSR register.
If the status is read from this register, then the status information corresponds to the entry read from
UARTDR prior to reading UARTRSR. The status information for overrun is set immediately when
an overrun condition occurs.
The UARTRSR register cannot be written.
A write of any value to the UARTECR register clears the framing, parity, break, and overrun errors.
All the bits are cleared on reset.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DATA | ||||||||||||||||||||||||||||||
| R-0/W-0h | R-0/W-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R-0/W | 0h | Reserved |
| 7-0 | DATA | R-0/W | 0h | Error Clear A write to this register of any data clears the framing, parity, break, and overrun flags. Reset type: PER.RESET |