SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
FILE: adc_ex8_ppb_limits.c
This example sets up the MCPWM to periodically trigger the ADC. If the results are outside of the defined range, the post-processing block will generate an interrupt.
The default limits are 1000LSBs and 3000LSBs. With VREFHI set to 3.3V, the PPB will generate an interrupt if the input voltage goes above about 2.4V or below about 0.8V.
External Connections
Watch Variables