SPRZ342O January 2011 – April 2021 TMS320F28062 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28066-Q1 , TMS320F28067 , TMS320F28067-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
DMA: ePWM Interrupt Trigger Source Selection via PERINTSEL is Incorrect
0, A, B
The MODE.CHx[PERINTSEL] field bit values of 18–29 should select ePWM1SOCA–ePWM6SOCB as DMA trigger sources. Instead, PERINTSEL values of 18–29 select ePWM2SOCA–ePWM7SOCB as DMA trigger sources as shown below in Table 3-1. ePWM1SOCA and ePWM1SOCB are not implemented as PERINTSEL trigger sources.
None
| BIT | FIELD | VALUE | DESCRIPTION | ||
|---|---|---|---|---|---|
| 4-0 | PERINTSEL | Peripheral Interrupt Source Select Bits: These bits select which interrupt triggers a DMA burst for the given channel. Only one interrupt source can be selected. A DMA burst can also be forced via the PERINTFRC bit. | |||
| VALUE | INTERRUPT | SYNC | PERIPHERAL | ||
| 0 | None | None | No peripheral connection | ||
| 1 | ADCINT1 | None | ADC | ||
| 2 | ADCINT2 | None | |||
| 3 | XINT1 | None | External Interrupts | ||
| 4 | XINT2 | None | |||
| 5 | XINT3 | None | |||
| 6 | Reserved | None | No peripheral connection | ||
| 7 | USB0EP1RX | None | USB-0 End Points | ||
| 8 | USB0EP1TX | None | |||
| 9 | USB0EP2RX | None | |||
| 10 | USB0EP2TX | None | |||
| 11 | TINT0 | None | CPU Timers | ||
| 12 | TINT1 | None | |||
| 13 | TINT2 | None | |||
| 14 | MXEVTA | MXSYNCA | McBSP-A | ||
| 15 | MREVTA | MRSYNCA | |||
| 16 | Reserved | None | No peripheral connection | ||
| 17 | Reserved | None | |||
| 18 | ePWM2SOCA | None | ePWM2 | ||
| 19 | ePWM2SOCB | None | |||
| 20 | ePWM3SOCA | None | ePWM3 | ||
| 21 | ePWM3SOCB | None | |||
| 22 | ePWM4SOCA | None | ePWM4 | ||
| 23 | ePWM4SOCB | None | |||
| 24 | ePWM5SOCA | None | ePWM5 | ||
| 25 | ePWM5SOCB | None | |||
| 26 | ePWM6SOCA | None | ePWM6 | ||
| 27 | ePWM6SOCB | None | |||
| 28 | ePWM7SOCA | None | ePWM7 | ||
| 29 | ePWM7SOCB | None | |||
| 30 | USB0EP3RX | None | USB-0 End Points | ||
| 31 | USB0EP3TX | None | |||