SPRZ408D June   2014  – June 2021 AM4372 , AM4376 , AM4377 , AM4378 , AM4379

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Device and Development Support Tool Nomenclature
    2. 1.2 Revision Identification
  3. 2All Errata Listed With Silicon Revision Number
  4. 3Usage Notes and Known Design Exceptions to Functional Specifications
    1. 3.1 Usage Notes
      1. 3.1.1 LPDDR2/DDR3: JEDEC Compliance for Minimum Self-Refresh Command Interval
      2. 3.1.2 DDR3/DDR3L: JEDEC Specification Violation for DDR3 RESET Signal When Implementing RTC+DDR Mode
    2. 3.2 Known Design Exceptions to Functional Specifications
      1. 3.2.1 Advisory List
      2.      Advisory 1
      3.      Advisory 2
      4.      Advisory 3
      5.      Advisory 4
      6.      Advisory 5
      7.      Advisory 6
      8.      Advisory 7
      9.      Advisory 8
      10.      Advisory 9
      11.      Advisory 10
      12.      Advisory 11
      13.      Advisory 12
      14.      Advisory 13
      15.      Advisory 14
      16.      Advisory 15
      17.      Advisory 16
      18.      Advisory 17
      19.      Advisory 19
      20.      Advisory 20
      21.      Advisory 21
      22.      Advisory 22
      23.      Advisory 24
      24.      Advisory 25
      25.      Advisory 26
      26.      Advisory 27
      27.      Advisory 28
      28.      i2223
      29.      i2224
      30.      i912
      31.      i2225
      32.      i2226
  5. 4Revision History

Device and Development Support Tool Nomenclature

To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all processors and support tools. Each device has one of three prefixes: X, P, or null (no prefix) (for example, XAM4376ZDN). Texas Instruments recommends two of three possible prefix designators for its support tools: TMDX and TMDS. These prefixes represent evolutionary stages of product development from engineering prototypes (TMDX) through fully qualified production devices and tools (TMDS).

Device development evolutionary flow:

    XExperimental device that is not necessarily representative of the final device's electrical specifications and may not use production assembly flow.
    PPrototype device that is not necessarily the final silicon die and may not necessarily meet final electrical specifications.
    nullProduction version of the silicon die that is fully qualified.

Support tool development evolutionary flow:

    TMDXDevelopment-support product that has not yet completed Texas Instruments internal qualification testing.
    TMDSFully-qualified development-support product.

X and P devices and TMDX development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

Production devices and TMDS development-support tools have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (X or P) have a greater failure rate than the standard production devices. Texas Instruments recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.