SPRZ428F November 2014 – November 2026 TDA2E
Ethernet RGMII2 Limited to 10/100 Mbps
High
RGMII2 (rgmii1_* signals) Switching Characteristics only support 10/100 Mbps operation. RGMII2 Switching Characteristics are not compatible with 1000 Mbps operation. Refer to the device Data Manual for Switching Characteristics timing details.
RGMII2 (rgmii1_* signals) should be used at 10/100 Mbps operation only. If 1000 Mbps operation is required, RGMII1 (rgmii0_* signals) can be used instead
TDA2Ex (23mm) SR 1.0
TDA2Ex (23mm): 1.0
AM571x: 1.0
DRA72x: 1.0