SPRZ428F November 2014 – November 2026 TDA2E
USB SuperSpeed LFPS Signal Is Not Compliant with the USB3.0 Standard
Medium
The differential peak-to-peak amplitude of the USB SuperSpeed LFPS signal is normally expected to measure between 800mV and 1200mV. The actual voltage observed on the device can drop below 800mV p-p causing non-compliance with the USB3 standard.
This issue may cause interoperability issues with compliant USB3.0 devices.
None
TDA2Ex (23mm) SR 1.0
TDA2Ex (23mm): 1.0
AM571x: 1.0
DRA72x: 1.0