SPRZ582B March   2025  – October 2025 AM62L

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2330
      2.      i2351
    2. 2.2 Silicon Advisories
      1.      i2189
      2.      i2208
      3.      i2249
      4.      i2253
      5.      i2278
      6.      i2279
      7.      i2310
      8.      i2311
      9.      i2312
      10.      i2493
      11.      i2383
      12.      i2401
      13.      i2409
      14.      i2431
      15.      i2435
      16.      i2461
      17.      i2462
      18.      i2463
      19.      i2464
      20.      i2465
      21.      i2466
      22.      i2467
      23.      i2469
      24.      i2470
      25.      i2471
      26.      i2473
      27.      i2474
      28.      i2160
      29.      i2481
      30.      i2482
      31.      i2484
      32.      i2487
  4.   Trademarks
  5. 3Revision History

i2311

USART Spurious DMA Interrupts

Details:

Spurious DMA interrupts may occur when DMA is used to access TX/RX FIFO with a non-power-of-2 trigger level in the TLR register.

Workaround(s):

Use power of 2 values for TX/RX FIFO trigger levels (1, 2, 4, 8, 16, and 32).