SPRZ582B March   2025  – October 2025 AM62L

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2330
      2.      i2351
    2. 2.2 Silicon Advisories
      1.      i2189
      2.      i2208
      3.      i2249
      4.      i2253
      5.      i2278
      6.      i2279
      7.      i2310
      8.      i2311
      9.      i2312
      10.      i2493
      11.      i2383
      12.      i2401
      13.      i2409
      14.      i2431
      15.      i2435
      16.      i2461
      17.      i2462
      18.      i2463
      19.      i2464
      20.      i2465
      21.      i2466
      22.      i2467
      23.      i2469
      24.      i2470
      25.      i2471
      26.      i2473
      27.      i2474
      28.      i2160
      29.      i2481
      30.      i2482
      31.      i2484
      32.      i2487
  4.   Trademarks
  5. 3Revision History

i2279

MCAN: Specification Update for dedicated Tx Buffers and Tx Queues configured with same Message ID

Details

The erratum updates the descriptions in Section 3.5.2 Dedicated Tx Buffers and 3.5.4 Tx Queue of the M_CAN User’s Manual related to message transmission from multiple dedicated Tx Buffers configured with the same Message ID.

Workaround

Workaround #1:

After writing the Tx messages with same Message ID to the Message RAM, request transmission of all these message concurrently by single write access to TXBAR. Make sure none of these messages have a pending Tx request before making the concurrent request.

Workaround #2:

Use the Tx FIFO instead of dedicated Tx Buffers (set bit MCAN_TXBC[30] TFQM = 0 to use Tx FIFO) for the transmission of several messages with the same Message ID in a specific order.