SPVA030 August 2025 TPS4141-Q1
HV measurement must continue to be accurate, even after multiple charge/discharge cycles over the lifetime of the vehicle and usage profiles. Reliability of the design directly impacts the lifetime of the battery, making vulnerability to error crucial. The design must be sufficiently resistant to extraneous stresses like temperature, humidity, and contamination.