SPVA030 August   2025 TPS4141-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2HV Measurement
    1. 2.1 Safety
    2. 2.2 Reliability
    3. 2.3 Scalability/Size
    4. 2.4 The Problem with Discrete Designs
    5. 2.5 Integrated Designs
    6. 2.6 TPS4141-Q1
    7. 2.7 RES60A-Q1
  6. 3Summary
  7. 4References

Summary

The growing EV market and trends towards higher voltage, lower volume batteries necessitate a safer, more reliable, and scalable design for HV measurement. Current discrete designs fall short of a design because of the size, problems associated with exposed nodes, and more involved BOMs. Integrating the voltage divider results in a smaller design with a more precise resistor ratio and longer lifetime. Depending on whether the system requires extra protection and control, either the TPS4141-Q1 or RES60A-Q1 are fit to deliver all the advantages of an integrated design.