SSZT260 august 2020 CC2640R2F , CC2640R2L , CC2642R , CC2652P , CC2652RB
Bluetooth® connects us to the world through our smartphone. We can interface with door locks, thermostats or even our cars. But is all Bluetooth the same? Do you unlock your car with the same Bluetooth that you used to stream music from your phone to a smart speaker?
The answer is yes – and no. Bluetooth Low Energy is a standards-based protocol that enables interoperability between different devices and products; however, there are also optional add-on features to expand the functionality of more complex solutions. There are three basic things that you should consider when picking the right Bluetooth solution for your application: software features, hardware and cost.
On the software side, there are two important technical details to consider:
The core specification defines the basic features of Bluetooth Low Energy that must run in order to create the interoperability consumers experience when their phone interfaces to products made by hundreds of different companies. These features are mandatory to release a product that is BTX.X certified (for example, BT5.0). Additional features associated with different Bluetooth Low Energy specification releases (outside of the core specification) are optional. For instance, BT5.0 added a high-speed mode, a long-range mode and extended advertising, but your application doesn’t have to support these features to be BT5.0-certified. Along the same lines, BT5.1 added direction finding as a bonus feature.
The hardware that runs the Bluetooth stack can also vary widely. There are basic devices that have a single core for both the application and radio-frequency functionality, versus integrated devices that offer both an application core and a microcontroller (MCU) core. There are also one-time programmable devices that are read-only memory-based and cannot be updated after programming, whereas flash-based devices can be upgraded thousands of times and even upgraded in the field over the air.
The table below shows some of the key features of Bluetooth Low Energy devices in the TI portfolio.
| CC2640R2L | CC2640R2F (Q1) | CC2642R (Q1) | CC2652RB | CC2652P | |
|---|---|---|---|---|---|
| Most cost-effective | Smallest size, lowest power automotive option | Full BT5.1 feature set, automotive option | No need for external crystals – smallest system size | Longest range, highest output power, multiprotocol Bluetooth Low Energy | |
| 1 Ku price | $0.85 | $1.44 | $1.86 | $3.00 | $3.10 |
| Bluetooth core specification | Bluetooth feature set | BT5.1 | BT4.2* | BT5.1 | BT4.2* | BT5.2 | Long Range, Advertising extension, 2Mbps, CSA#2, BLE Mesh, Direction Finding | BT5.2 | Long Range, Advertising extension, 2Mbps, CSA#2, BLE Mesh, Direction Finding | BT5.2 | Long Range, Advertising extension, 2Mbps, CSA#2, BLE Mesh, Direction Finding |
| Smallest package option | 5-mm-x-5-mm quad flat no-lead (QFN) | 2.7-mm-x-2.7-mm wafer chip-scale package (WCSP) | 7-mm-x-7mm QFN | 7-mm-x-7mm QFN | 7-mm-x-7mm QFN |
| Application MCU core | M3 | M3 | M4F | M4F | M4F |
| Flash (KB) | 128 | 128 | 352 | 352 | 352 |
| Maximum output power | +5 dBm | +5 dBm | +5 dBm | +5 dBm | +20 dBm |
| Protocol support | Bluetooth Low Energy, Proprietary 2.4 GHz | Bluetooth Low Energy | Bluetooth Low Energy | Bluetooth Low Energy + 802.15.4 (Zigbee, Thread) | Bluetooth Low Energy + 802.15.4 (Zigbee, Thread) |
Some applications like wearable devices require the smallest size possible so that they aren’t intrusive. Other applications require higher performance, such as longer ranges or multiprotocol operation, and are not size-sensitive. The TI portfolio offers hardware options that scale across memory footprints, performance, Bluetooth features and package. For instance, the smallest-size offering is the CC2640R2F in the 2.7-mm-by-2.7mm WCSP package. The most cost-effective offering is the CC2640R2L in the 5-mm-by-5-mm QFN package. For multiprotocol support and long ranges, the best option is the CC2652P with its integrated power amplifier.
When designing a Bluetooth Low Energy product, it is not only important to select the correct features, but also to consider the price. The SimpleLink portfolio has devices with various price, feature and performance options. The newest device in the TI Bluetooth platform, the CC2640R2L, is a flash-based, Bluetooth wireless system on chip with a starting price of $0.85. Additionally, the CC2652RB offers a path to system cost savings by removing the need for external crystals. It integrates this crucial system component into the package of the device, saving $0.10 to $0.20 on average for the total system compared to crystal-based solutions.
Get started today: www.ti.com/BluetoothLowEnergy. Check out our Bluetooth Low Energy mesh network demo video.