SSZTDE7 October 2026 TAS2573 , TAS2781
Thermal protection in a smart amplifier relies on the physical law that the electrical resistance of a metal conductor changes predictably with temperature. This is known as the temperature coefficient of resistance (α).
As a voice coil heats up, its RE increases linearly, and the smart amplifier’s IV-sense hardware isolates this resistance from the measured impedance. Equation 1 solves for the coil’s internal temperature:
where RE (T) is the measured resistance at current time T, RE (T0) is the baseline resistance from factory calibration, and α is the coil material’s temperature coefficient of resistance (such as copper).
This eliminates the need for bulky, slow-responding physical thermistors.
This measurement is invoked only periodically – a checkpoint reading rather than a continuous stream – for two reasons: it is less trustworthy at low output levels or during low-to-high power transitions (noise-limited signals, settling error and offsets), and running the sense ADC and its analog front end continuously would consume unnecessary power, especially in battery-powered, low-volume listening.