STDA040 August 2026 BQ76907-Q1
A typical E-latch system is made up of several components and can be arranged as either a centralized system or in a distributed manner. In a centralized system, a single module provides the backup power and optionally redundant drivers, which are required for operation of all the latches and locks throughout the vehicle. This arrangement is often called a crash protection module (CPM) or crash unlock protection module (CUPM). In a distributed system, the energy storage and drivers for each door are controlled and driven locally.
Figure 2-1 Distributed (Left) and Centralized
(Right) E-latch ArchitecturesThere can also be hybrid arrangements, for example with each side of the vehicle having an E-latch system for the doors.