STDA040 August 2026 BQ76907-Q1
Consideration of the energy requirements of the system involve several factors, including the energy needed to reliably activate the loads of interest (motors, illumination, and so forth), the quantity of usable energy in the backup power source, and the need to derate the supercapacitors for effects due to temperature, voltage stress, and aging.