STDA040 August   2026 BQ76907-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2E-latch System Architecture
  6. 3Typical Design
    1. 3.1 Motor Drivers
    2. 3.2 Network Connection
    3. 3.3 Microcontroller
    4. 3.4 Backup Power
      1. 3.4.1 Discussion of Energy Requirements
        1. 3.4.1.1 Energy Needed By A Single Motor
        2. 3.4.1.2 Requirements for Multiple Motors
        3. 3.4.1.3 Usable energy stored
        4. 3.4.1.4 Derating the Capacitance
      2. 3.4.2 Charging Circuit
      3. 3.4.3 Discharging Circuit
      4. 3.4.4 Bidirectional Charge and Discharge Circuits
      5. 3.4.5 Cell Balancing Circuit
    5. 3.5 Position Sensors
  7. 4Future Trends and Innovations
  8. 5Conclusion
  9. 6References

Typical Design

A block diagram for a typical E-Latch system is shown in Figure 3-1. This diagram is also found on-line at E-Latch design resources | TI.com with links to applicable components, technical documents, and tools.

The key components of the design are discussed in the sections below.

BQ76907-Q1 Block Diagram of E-latch Figure 3-1 Block Diagram of E-latch