STDA048 September   2026 MSPM33C321A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2MCAL and AUTOSAR Basics
    1. 2.1 What are MCAL and AUTOSAR?
    2. 2.2 MCAL Applications
    3. 2.3 AUTOSAR Applications
  6. 3MCAL Package for MSP Microcontrollers
    1. 3.1 Licensing Model
    2. 3.2 Support Model
  7. 4MSP Scalability and Ecosystem
    1. 4.1 Platform Scalability
    2. 4.2 Software Ecosystem and Integration
  8. 5Getting Started
    1. 5.1 Installation and Setup
    2. 5.2 Implementation Tips
  9.   Resources

Implementation Tips

Effective memory management is critical to making sure that an automotive system can accommodate both primary functions and future updates (such as OTA updates or diagnostic expansions).

To maintain a scalable architecture and optimize the code footprint, developers must employ several key optimization techniques:

  • Selective Module Activation: Only enable drivers that are necessary for the specific peripheral set being implemented in the design.
  • Optimization Flags: Utilize compiler-specific flags for section elimination and data compression to minimize the impact of the code on flash and RAM.
  • Feature Tuning: Where permitted by the AUTOSAR specification, disable non-essential diagnostic or error-detection features (such as DET) in production builds to reclaim memory.
  • DMA Utilization: For high-bandwidth peripherals like SPI or ADC, utilize DMA-enabled driver variants to optimize CPU utilization and throughput, while accounting for the incremental increase in RAM allocation.

When performing a feasibility study for a new design, engineers must establish a "memory budget" that accounts for the MCAL, the chosen AUTOSAR BSW stack, the application logic, and a significant buffer for calibration data and bootloader requirements. A well-advised practice is to target a flash utilization threshold that leaves sufficient headroom for field updates, maintaining the longevity of the product throughout its life cycle.