STDA048 September 2026 MSPM33C321A-Q1
Texas Instruments provides a comprehensive AUTOSAR Classic 4.3.1 compliant MCAL package designed to accelerate automotive software development across the MSP MCU portfolio, including both Arm Cortex-M0+ and Arm Cortex-M33 platforms. The package covers the full scope of standard AUTOSAR MCAL modules, spanning communication protocols (CAN, LIN), I/O control (GPIO, PWM), timing, analog processing (ADC), and memory and clock management; alongside these standard MCAL modules are unique Complex Device Drivers (CDDs) that expose TI-specific hardware capabilities not addressed by standard AUTOSAR specifications. CDD's for MSP devices include I2C, UART, and DMA. CAN drivers support both standard CAN and CAN-FD protocols with full protocol stack integration, while LIN drivers support both commander and target modes, enabling flexible network configurations. All drivers are pre-validated, compatible with AUTOSAR Classic BSW stacks, and integrate with industry-standard toolchains. The MSP-MCAL package is compliant with ISO 26262 up to the ASIL-B level.