STDA052 October 2026 DP83TC815-Q1 , DP83TC816-Q1
Most vehicles on the road today use a domain architecture, in which electronic control units (ECUs) and the associated cabling are grouped by function, such as powertrain, body, infotainment, or ADAS. The industry is moving toward a zonal architecture, in which functions are grouped by physical location in the vehicle. Zonal modules aggregate the sensors and actuators in an associated area and connect to a central vehicle compute node over a high-speed Ethernet backbone. This architecture reduces the number of ECUs and the length of the wiring harness. The architecture also enables over-the-air (OTA) software updates to vehicle functions, which is the foundation of the software-defined vehicle (SDV) and the path toward higher levels of driving automation.
In this architecture, the central compute combines data from several radar sensors, and from cameras and other sensors, which are connected over Ethernet. Two requirements follow: