NEW

DP83TC815-Q1

ACTIVE

Automotive 100Base-T1 Ethernet PHY with RGMII, SGMII and 802.1AS

DP83TC815-Q1

ACTIVE

Product details

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
VQFN (RHA) 36 36 mm² 6 x 6
  • IEEE802.3bw compliant 100BASE-T1 PHY
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal
      • Synchronization jitter: < ±15ns (options to reduce to ±1ns)
      • Synchronization offset: < ±30ns
    • Multiple IOs for event capture and trigger
  • OA TC-10 compliant sleep, wake up
  • Robust EMC performance
    • IEC62228-5, OA EMC compliant
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD
    • SAE J2962-3 EMC compliant
    • 39dBm DPI immunity with ±5% asymmetry
    • < 4dBµV radiated emissions in GPS and glonass bands
    • Stripline emissions: class-II compliant
  • MAC Interfaces: MII, RMII, RGMII, SGMII
  • Footprint compatible with TI’s 100BASE-T1, 1000BASE-T1 PHY - with BOM options
  • 48V ready: VBAT transients to MDI up to +/– 70V
  • Diagnostic tool kit
    • Signal quality indication (SQI) and time domain reflectometry (TDR)
    • Voltage, temperature, and ESD sensors
    • PPM monitor: provides external clock ppm drift (up to ±100ppb accuracy)
  • Single 3.3V supply capability
  • IEEE802.3bw compliant 100BASE-T1 PHY
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal
      • Synchronization jitter: < ±15ns (options to reduce to ±1ns)
      • Synchronization offset: < ±30ns
    • Multiple IOs for event capture and trigger
  • OA TC-10 compliant sleep, wake up
  • Robust EMC performance
    • IEC62228-5, OA EMC compliant
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD
    • SAE J2962-3 EMC compliant
    • 39dBm DPI immunity with ±5% asymmetry
    • < 4dBµV radiated emissions in GPS and glonass bands
    • Stripline emissions: class-II compliant
  • MAC Interfaces: MII, RMII, RGMII, SGMII
  • Footprint compatible with TI’s 100BASE-T1, 1000BASE-T1 PHY - with BOM options
  • 48V ready: VBAT transients to MDI up to +/– 70V
  • Diagnostic tool kit
    • Signal quality indication (SQI) and time domain reflectometry (TDR)
    • Voltage, temperature, and ESD sensors
    • PPM monitor: provides external clock ppm drift (up to ±100ppb accuracy)
  • Single 3.3V supply capability

The DP83TC815-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded, shielded single twisted-pair cables with xMII interface flexibility.

The DP83TC815-Q1 integrates IEEE802.1AS / IEEE1588v2 to enable highly accurate time synchronization and hardware time stamping for time-sensitive, real-time controlled applications.

The DP83TC815-Q1 supports OA TC-10 low power sleep feature with wake forwarding for reduced system power consumption when communication is not required.

The DP83TC815-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded, shielded single twisted-pair cables with xMII interface flexibility.

The DP83TC815-Q1 integrates IEEE802.1AS / IEEE1588v2 to enable highly accurate time synchronization and hardware time stamping for time-sensitive, real-time controlled applications.

The DP83TC815-Q1 supports OA TC-10 low power sleep feature with wake forwarding for reduced system power consumption when communication is not required.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet DP83TC815-Q1 100Base-T1 Automotive Ethernet PHY Transceiver With IEEE802.1AS and TC10 Sleep-Wake datasheet (Rev. A) PDF | HTML 06 Nov 2025
Technical article Wie Ethernet den Wechsel zu softwaredefinierten Fahrzeugen beschleunigt (Rev. A) PDF | HTML 21 Jan 2026
Technical article 乙太網路如何加速移至軟體定義車輛 (Rev. A) PDF | HTML 21 Jan 2026
Technical article 이더넷이 소프트웨어 정의 차량으로의 전환을 가속화하는 방법 (Rev. A) PDF | HTML 21 Jan 2026
Certificate DP83TC815EVM-MC Declaration of Conformity (DoC) 10 Jul 2025
Technical article How Ethernet accelerates the move to software-defined vehicles (Rev. A) PDF | HTML 05 Jan 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83TC815EVM-MC — DP83TC815 evaluation module

The DP83TC815EVM-MC supports 100Mbps speed and is IEEE 802.3bw compliant. The DP83867 is provided for standard Ethernet (100BASE-TX) support, allowing for media conversion between 100Base-T1 single pair Ethernet and 100BaseTX standard Ethernet. There is an onboard MSP430F5529 for easy register (...)
User guide: PDF
Not available on TI.com
Design tool

DP83TC815-Q1-DESIGN Automotive Ethernet 100BASE-T1 PHY Transceiver with IEEE802.1AS and TC-10

Restricted access product folder for pre-production design files for DP83TC815-Q1
Supported products & hardware

Supported products & hardware

Design tool

DP83TC815-SCHEMATIC-REVIEW-CHECKLIST DP83TC815 Schematic Review Checklist

DP83TC815 Schematic Review Checklist
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos