STDA067 November   2026 DP83TD555J-Q1

 

  1.   1
  2. 1Abstract
  3.   Trademarks
  4. 2Introduction
  5. 3The Current Landscape in Building Automation
    1. 3.1 Evolution of Building Intelligence
    2. 3.2 The Breaking Point
  6. 4Unified Ethernet Ecosystem
    1. 4.1 The Architecture: From Core to Edge
    2. 4.2 Closing the Gaps: T1L and T1S
  7. 5Benefits and Results
  8. 6Conclusion

Conclusion

The ultimate result of adopting T1L (for distributed intelligence), T1S (for deterministic local multidrop networks and fire safety loops), and standard Ethernet (For backbone or cloud connectivity) is the elimination of fragmented building management systems.

In legacy systems, HVAC runs on one bus, fire runs on another, and each requires multiple gateways for protocol translation, where data is trapped. Under these conditions, real-time analytics and debugs are next to impossible. Using an all Ethernet architecture, one cable sends both power and data, and one protocol is spread from cloud to the edge. Under these conditions, the cloud interacts with all edge devices from a single IP-based dashboard. This change is not merely a networking change, but enabling architecture for an autonomous, self-optimizing building automation system. A system where subsystems have no need for competing priorities, but are instead integrated into the same intelligent network fabric.