NEW

DP83TD555J-Q1

PREVIEW

DP83TD555J-Q1

PREVIEW

Product details

Datarate (Mbps) 10BASE-T1S Interface type SPI Rating Automotive Number of ports Single Features IEEE 1588v2/802.1AS time synchronization, IEEE 802.3cg, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125
Datarate (Mbps) 10BASE-T1S Interface type SPI Rating Automotive Number of ports Single Features IEEE 1588v2/802.1AS time synchronization, IEEE 802.3cg, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125
— (—) — See data sheet
  • IEEE 802.3cg compliant 10Mbps 10BASE-T1S
    • Multidrop or point-to-point half-duplex
    • Supports >25m cable and >16 nodes depending on channel
  • Host controller interface: OA TC10, TC14 compliant SPI up to 25MHz
  • Integtrated IEEE 802.3 half-duplex MAC with Ethertype, VLAN, and DMAC ingress filtering
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40 to 125°C, TA (grade 1)
  • Physical Layer Collision Avoidance (PLCA) with burst mode support
  • TSN with IEEE 802.1AS
  • Remote PHY GPIO control
  • Single supply operation from 3.3V with 1.8/2.5/3.3V options for I/O voltage
  • OA TC10 local and remote wake-up support
    • Low power wake pins: VBAT, WAKE and INH
    • OA compliant ultra-low sleep current
    • 12/24/48V direct VBAT support
  • OA TC14 PHY features:
    • Topology discovery
    • Signal Quality Indicator (SQI)
    • Harness Defect Detection (HDD)
  • Robust PHY architecture with protection and fault detection features
    • Bus wires short to GND or 48V VBAT protection
    • Overtemperature, undervoltage detection
    • ±8kV HBM ESD for MDI pins
    • ±8kV ISO10605 /IEC61000-4-2 ESD contact discharge on MDI pins
    • Extended CMV support for MDI pins
    • OA PMA, PCS, PLCA, and EMC compliant
  • IEEE 802.3cg compliant 10Mbps 10BASE-T1S
    • Multidrop or point-to-point half-duplex
    • Supports >25m cable and >16 nodes depending on channel
  • Host controller interface: OA TC10, TC14 compliant SPI up to 25MHz
  • Integtrated IEEE 802.3 half-duplex MAC with Ethertype, VLAN, and DMAC ingress filtering
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40 to 125°C, TA (grade 1)
  • Physical Layer Collision Avoidance (PLCA) with burst mode support
  • TSN with IEEE 802.1AS
  • Remote PHY GPIO control
  • Single supply operation from 3.3V with 1.8/2.5/3.3V options for I/O voltage
  • OA TC10 local and remote wake-up support
    • Low power wake pins: VBAT, WAKE and INH
    • OA compliant ultra-low sleep current
    • 12/24/48V direct VBAT support
  • OA TC14 PHY features:
    • Topology discovery
    • Signal Quality Indicator (SQI)
    • Harness Defect Detection (HDD)
  • Robust PHY architecture with protection and fault detection features
    • Bus wires short to GND or 48V VBAT protection
    • Overtemperature, undervoltage detection
    • ±8kV HBM ESD for MDI pins
    • ±8kV ISO10605 /IEC61000-4-2 ESD contact discharge on MDI pins
    • Extended CMV support for MDI pins
    • OA PMA, PCS, PLCA, and EMC compliant

The DP83TD555J-Q1 is an IEEE802.3cg 10BASE-T1S and Open Alliance (OA) TC10, TC14 compliant Serial Peripheral Interface (SPI) MAC-PHY Ethernet transceiver. The device supports 10Mbps multi-drop or point-to-point half-duplex communication over unshielded twisted pair cables with extended common mode voltage tolerance. The device communicates to a host controller or switch using OA SPI.

The DP83TD555J-Q1 integrates IEEE802.3 Media Access Controller (MAC) that enables microcontrollers with SPI to seamlessly connect to Ethernet networks using the 10BASE-T1S bus.

The DP83TD555J-Q1 incorporates TC10 wake/sleep features to enable efficient system-level power consumption. The device supports remote wake-up over the Ethernet data line. When a wake-up event is detected, the DP83TD555J-Q1 initiates system start-up by driving INH high. The device also integrates IEEE 1588v2 /802.1AS to enable accurate time synchronization and hardware timestamping for time-critical automotive and industrial applications.

The DP83TD555J-Q1 is equipped with diagnostic features such as cable fault detection, undervoltage and overtemperature monitoring to streamline system development and maintenance.

The DP83TD555J-Q1 is an IEEE802.3cg 10BASE-T1S and Open Alliance (OA) TC10, TC14 compliant Serial Peripheral Interface (SPI) MAC-PHY Ethernet transceiver. The device supports 10Mbps multi-drop or point-to-point half-duplex communication over unshielded twisted pair cables with extended common mode voltage tolerance. The device communicates to a host controller or switch using OA SPI.

The DP83TD555J-Q1 integrates IEEE802.3 Media Access Controller (MAC) that enables microcontrollers with SPI to seamlessly connect to Ethernet networks using the 10BASE-T1S bus.

The DP83TD555J-Q1 incorporates TC10 wake/sleep features to enable efficient system-level power consumption. The device supports remote wake-up over the Ethernet data line. When a wake-up event is detected, the DP83TD555J-Q1 initiates system start-up by driving INH high. The device also integrates IEEE 1588v2 /802.1AS to enable accurate time synchronization and hardware timestamping for time-critical automotive and industrial applications.

The DP83TD555J-Q1 is equipped with diagnostic features such as cable fault detection, undervoltage and overtemperature monitoring to streamline system development and maintenance.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DP83TD555J-Q1 Automotive 10BASE-T1S Multidrop OA SPI MAC-PHY Ethernet Transceiver datasheet PDF | HTML Dec 15, 2025
Technical article How Ethernet accelerates the move to software-defined vehicles (Rev. A) PDF | HTML Jan 5, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83TD555EVM — DP83TD555 evaluation module

DP83TD555EVM supports the 10BASE-T1S Ethernet protocol on the media dependent interface through Screw terminal connection. This EVM is equipped with MikroBUS connector on the SPI interface that could directly plug in and support multiple TI EP Ecosystem, Rapberry PI, and other MCU Ecosystem in the (...)

User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
— (—) —

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos