STDA067 November   2026 DP83TD555J-Q1

 

  1.   1
  2. 1Abstract
  3.   Trademarks
  4. 2Introduction
  5. 3The Current Landscape in Building Automation
    1. 3.1 Evolution of Building Intelligence
    2. 3.2 The Breaking Point
  6. 4Unified Ethernet Ecosystem
    1. 4.1 The Architecture: From Core to Edge
    2. 4.2 Closing the Gaps: T1L and T1S
  7. 5Benefits and Results
  8. 6Conclusion

Evolution of Building Intelligence

For the past five decades, the philosophy of building automation has shifted from simple automation to intelligent orchestration. However, while the logic and sensing capabilities of HVAC and fire-safety systems have evolved exponentially, the physical infrastructure used to transport the data of these systems has remained largely stagnant.

  • The Era of Discrete Control (1970s–1980s): Building systems were primarily mechanical. HVAC consisted of simple thermostat-to-relay connections, and fire-safety was comprised of hard-wired, point-to-point alarm loops. Data requirements were negligible, the intelligence was local and analog.
  • The Rise of Digital Fieldbuses (1990s–2000s): As building management systems (BMS) emerged, digital intelligence was introduced. Variable air volume (VAV) controllers, complex PID loops for thermal comfort, and addressable smoke detectors were added. To manage these additions, low-speed, serial fieldbuses (RS-485, BACnet MS/TP, LonWorks) were adopted. These additions worked well for the limited telemetry of the time, but were designed for small, periodic data packets, not continuous streams.
  • The Data Imperative and Sensor Explosion (2010s–Today): This is now the so-called Data Imperative era. Modern HVAC systems no longer just manage temperature; HVAC systems also manage indoor air quality (IAQ), CO2 levels, humidity, occupancy, and airflow turbulence. Fire-safety has moved beyond simple smoke detection to include multi-criteria sensors, flame detection, and even video-based smoke analysis.

Efficiency is key in both HVAC and fire-safety systems. Inefficient systems contribute to higher operational costs and reduced reliability, which is why modern HVAC systems rely heavily on punctual data flow to manage a myriad of control loops across all subsystems and maintain a relatively good coefficient of performance (COP) to achieve the most efficient system possible.

DP83TD555 HVAC Systems EvolutionFigure 3-1 HVAC Systems Evolution