SWAU130A March 2023 – December 2023
Table 3-2 lists the jumper settings. To reference the default jumper configurations, see Figure 2-1.
| Reference | Usage | Comments |
|---|---|---|
| J1, J2 | RF Test | SMA connector (J1) or U.FL connector (J2) for conducted testing in the lab. See Section 2.5. |
| J6, J8 | Power to board | Used to enable power to board for both supplies. See Section 2.3. |
| J15, J16 | Current measurement | Used to measure power to device only. See Section 2.3.1. |
| J7 | USB connector | For powering the BoosterPack standalone (not connected to LaunchPad). |
| J10,J11 | JTAG connectors | Headers to interface with XDS110 debug probe. See Section 2.2.4. |
| J9 | 20-pin header (J11) 5 V power | Enables 5 V power supply to come from LP-XDS110. |
| J12, J13, J14 | Level shifter host voltage | Set to 3.3 V or 1.8 V to enable relevant level shifters to translate to correct host voltage level. |
| P1, P2 | BoosterPack header | 2 X 20 pins each connected to LaunchPad. See Section 2.2.3. |