SWRA536 February 2016 CC2520 , CC2520 , CC2530 , CC2530 , CC2530-RF4CE , CC2530-RF4CE , CC2533 , CC2533 , CC2540 , CC2540 , CC2541 , CC2541 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2640R2L , CC2640R2L , CC2650 , CC2650 , CC2650MODA , CC2650MODA
Test steps:
As can be seen in Table 5, Figure 12 and Figure 13, the CC2650 are well inside the requirements specified in ETSI EN 300 328 V2.1.1 when using Bluetooth low energy.
Figure 12. RX Blocking Measurement Results | Interferer Frequency [MHz] | Limit [dBm] | Wanted at 2402 MHz [dBm] | Wanted at 2480 MHz [dBm] |
|---|---|---|---|
| 2300.00 | -47 | -21.35 | -20.70 |
| 2380.00 | -57 | -26.10 | -22.20 |
| 2503.50 | -57 | -21.60 | -36.90 |
| 2583.50 | -47 | -20.20 | -21.60 |
Figure 13. Detailed Plot