SWRA536 February 2016 CC2520 , CC2520 , CC2530 , CC2530 , CC2530-RF4CE , CC2530-RF4CE , CC2533 , CC2533 , CC2540 , CC2540 , CC2541 , CC2541 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2640R2L , CC2640R2L , CC2650 , CC2650 , CC2650MODA , CC2650MODA
SmartRF Studio is used to setup the DUT to receive Bluetooth low energy packages.
Figure 11. RX Setup