SWRA536 February   2016 CC2520 , CC2520 , CC2530 , CC2530 , CC2530-RF4CE , CC2530-RF4CE , CC2533 , CC2533 , CC2540 , CC2540 , CC2541 , CC2541 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2640R2L , CC2640R2L , CC2650 , CC2650 , CC2650MODA , CC2650MODA

 

  1.   ETSI EN 300 328 RX Blocking Test for Bluetooth Low Energy
    1.     Trademarks
    2. 1 Introduction
    3. 2 ETSI EN 300 328 V2.1.1 Requirement
    4. 3 Test Setup
      1. 3.1 Test Equipment
      2. 3.2 R&S Waveform
      3. 3.3 Connection
      4. 3.4 TX Setup
      5. 3.5 RX Setup
    5. 4 Measurement Data
      1. 4.1 TX CW Blocker Setup
      2. 4.2 Low Channel Sensitivity (2402 MHz)
      3. 4.3 High Channel Sensitivity (2480 MHz)
      4. 4.4 BLE PER vs Blocking Requirement (ETSI EN 300 328 V2.1.1)
    6. 5 References

Measurement Data

The measurement of the receiver blocking performance is divided into three steps. The first step (see Section 4.1) is to measure the loss in the test setup, the second step (see Section 4.2 and Section 4.3) is to measure the sensitivity for the Device Under Test (DUT) and, finally, the third step (see Section 4.4) is where the actual receiver blocking performance is measured.