SWRA571B August 2017 – August 2020 CC1310 , CC1310 , CC1312PSIP , CC1312PSIP , CC1312R , CC1312R , CC1314R10 , CC1314R10 , CC1350 , CC1350 , CC1352P , CC1352P , CC1352P7 , CC1352P7 , CC1352R , CC1352R
When using the patch some changes have to be done to the API exported from SmartRF Studio. formatConf.bMsbFirst in CMD_PROP_RADIO_DIV_SETUP must be set to 0 to allow for LSB to be transmitted first and maxPktLen in CMD_PROP_RX must be set to 0 for unlimited packet length. The RX bandwidth should be set to 39/38.9 kHz (CC13x0/CC13x2), and a good starting point for the deviation is to set it to half the data rate (see Table 2-3).
| API Field | Value | Comment |
|---|---|---|
| RF_cmdPropRadioDivSetup.formatConf.bMsbFirst | 0 | Least significant bit transmitted first |
| RF_cmdPropRx.maxPktLen | 0 | Unlimited length |
| RF_cmdPropRadioDivSetup.modulation.deviation | 0x19 | 6.25 kHz |
| RF_cmdPropRadioDivSetup.rxBw | 0x20 0x4D | 39 kHz (CC13x0) 38.9 kHz (CC13x2) |
| RF_cmdPropRadioDivSetup.symbolRate.rateWord | 0x2000 | 12.5 kbps |