SWRA797 September   2024 CC1312PSIP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 RF Function and Frequency Range
    2. 1.2 LP-EM-CC1312PSIP
  5. 2Software – Certified PHYs
    1. 2.1 14dBm Tx and Rx Port
      1. 2.1.1 WB-DSSS
      2. 2.1.2 TI 15.4
      3. 2.1.3 PowerG PHY
      4. 2.1.4 mioty PHY
      5. 2.1.5 WiSun PHY
    2. 2.2 20dBm Tx Port
      1. 2.2.1 WB-DSSS PHY
      2. 2.2.2 TI 15.4 PHY
      3. 2.2.3 PowerG PHY
      4. 2.2.4 mioty PHY
      5. 2.2.5 Wi-SUN PHY
  6. 3Hardware
    1. 3.1 Recommended Layout
      1. 3.1.1 4-Layer Design
      2. 3.1.2 2-Layer Design
      3. 3.1.3 GND Vias
      4. 3.1.4 Maximum Track Length
    2. 3.2 Antennas
      1. 3.2.1 Certified Antennas
      2. 3.2.2 Cross-Linking Certified Antennas
    3. 3.3 Reusing of FCC ID and IC
      1. 3.3.1 Documentation Supplied to the TCB
      2. 3.3.2 Permissive Change Policy
        1. 3.3.2.1 Class 1 Permissive Change (C1PC)
        2. 3.3.2.2 Class 2 Permissive Change (C2PC)
        3. 3.3.2.3 Class 3 Permissive Change (C3PC)
      3. 3.3.3 Changes in the FCC ID or IC
      4. 3.3.4 Re-use of FCC ID and IC Certifications Step-by-Step
    4. 3.4 Recommended Production Testing
  7. 4References

Re-use of FCC ID and IC Certifications Step-by-Step

  • Change the FCC ID for the module
  • Go to an accredited test lab and perform all remain certification testing for unintentional radiators for the end-product with the CC1312PSIP. The accredited test lab uses the certification test reports and finalizes the certification towards the TCB for the end-customer.
  • File a C2PC application to authorize the module in specific end-devices.
  • Label the end-product correctly with the updated FCC ID