SWRA797 September   2024 CC1312PSIP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 RF Function and Frequency Range
    2. 1.2 LP-EM-CC1312PSIP
  5. 2Software – Certified PHYs
    1. 2.1 14dBm Tx and Rx Port
      1. 2.1.1 WB-DSSS
      2. 2.1.2 TI 15.4
      3. 2.1.3 PowerG PHY
      4. 2.1.4 mioty PHY
      5. 2.1.5 WiSun PHY
    2. 2.2 20dBm Tx Port
      1. 2.2.1 WB-DSSS PHY
      2. 2.2.2 TI 15.4 PHY
      3. 2.2.3 PowerG PHY
      4. 2.2.4 mioty PHY
      5. 2.2.5 Wi-SUN PHY
  6. 3Hardware
    1. 3.1 Recommended Layout
      1. 3.1.1 4-Layer Design
      2. 3.1.2 2-Layer Design
      3. 3.1.3 GND Vias
      4. 3.1.4 Maximum Track Length
    2. 3.2 Antennas
      1. 3.2.1 Certified Antennas
      2. 3.2.2 Cross-Linking Certified Antennas
    3. 3.3 Reusing of FCC ID and IC
      1. 3.3.1 Documentation Supplied to the TCB
      2. 3.3.2 Permissive Change Policy
        1. 3.3.2.1 Class 1 Permissive Change (C1PC)
        2. 3.3.2.2 Class 2 Permissive Change (C2PC)
        3. 3.3.2.3 Class 3 Permissive Change (C3PC)
      3. 3.3.3 Changes in the FCC ID or IC
      4. 3.3.4 Re-use of FCC ID and IC Certifications Step-by-Step
    4. 3.4 Recommended Production Testing
  7. 4References

Certified Antennas

In all cases, assessment of the final product must be met against the Essential requirements of the Radio Equipment Directive Article 3.1(a) and (b), safety and EMC respectively, as well as any relevant Article 3.3 requirements. Refer to 4.3 for the official and complete CC1312PSIP Manual Information for the End User and OEM Installation Guide.

The antennas shown in Table 3-1 were verified in the conformity testing. A separate approval process is required for any other configurations. This is covered in Section 3.2.2.

Table 3-1 Antenna Specifications of all Certified Antennas
Brand Antenna Type Model 915MHz Gain
TI Integrated PCB antenna LP-EM-CC1312PSIP +2.69dBi
Kaadas Flexi PCB antenna K1 -5.82dBi
Leedarson Integrated PCB antenna L1 -4.51dBi
Leedarson Integrated PCB antenna L2 -1.83dBi
Leedarson Stanced antenna L3 -9.48dBi
Leedarson Stanced antenna L4 +0.37dBi
Leedarson Integrated PCB antenna L5 -1.74dBi
Pulse External whip antenna W5017 +0.90dBi
Johanson Technology Chip antenna 0900AT43A0070 -0.50dBi
Johanson Technology Chip antenna 0915AT43A0026 +1.0dBi
Pulse Wire antenna W3113 +0.80dBi

The certified antennas to Kaadas and Leedarson are unique to these particular designs so for other designs, the list of certified antennas is shown in Table 3-2.

Table 3-2 Antenna Specifications of all Certified Antennas for the Broad Market
Brand Antenna Type Model 915MHz Gain
TI Integrated PCB antenna LP-EM-CC1312PSIP +2.69dBi
Pulse External whip antenna W5017 +0.90dBi
Johanson Technology Chip antenna 0900AT43A0070 -0.50dBi
Johanson Technology Chip antenna 0915AT43A0026 +1.0dBi
Pulse Wire antenna W3113 +0.80dBi

The 4-layer design of LP-EM-CC1312PSIP [4.2] has an excellent efficiency and antenna gain. This is the recommended certified antenna for the CC1312PSIP [4.1] when there is space to implement a large PCB antenna design.

The external whip antenna is best for usage with a SMA connector. The chip antennas and wire antenna offer a more compact antenna design with a lower gain due to a smaller physical size. Antenna 0915AT43A0026 is used in the compact 2-layer design shown in Figure 3-5