SWRA834A May 2025 – February 2026 CC2340R5 , CC2340R5-Q1 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The 32kHz crystal is used as the reference for the RTC clock. CC27xx family of devices do not require any external 32kHz crystal. The RC oscillator can be calibrated automatically to provide a sleep timer accurate enough for Bluetooth® Low Energy. Using an external crystal has an advantage that increases sleep clock accuracy and reduces the power consumption for Bluetooth Low Energy by having shorter receive windows around connection events.
For the CC23xx family of devices, the internal low-speed RC oscillator (32kHz) can be used as a reference instead of an external 32kHz crystal in some cases. See Section 12 for the device-specifc errata for which cases the LFOSC can be used.
The Low Frequency Clock Source can be set in Sysconfig TI DEVICES section under Device Configuration in Device Configuration.