SWRA834A May   2025  – February 2026 CC2340R5 , CC2340R5-Q1 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Reference Designs
    1. 2.1 LP-EM-CC2340R53
    2. 2.2 LP-EM-CC2340R5
    3. 2.3 LP-EM-CC2340R5-Q1
    4. 2.4 LP-EM-CC2340R5-RGE-4x4-IS24
    5. 2.5 LP-EM-CC2745R10-Q1
  6. 3 Schematic
    1. 3.1 Schematic Overview
      1. 3.1.1 48MHz Crystal
      2. 3.1.2 32.768kHz Crystal
      3. 3.1.3 Filter
      4. 3.1.4 Decoupling Capacitors
      5. 3.1.5 Antenna Components
      6. 3.1.6 RF Shield
    2. 3.2 I/O Pins Drive Strength
    3. 3.3 Bootloader Pins
    4. 3.4 Serial Wire Debug (SWD) Pins
  7. 4 PCB Layout
    1. 4.1 Board Stack-Up
    2. 4.2 LC Filter
    3. 4.3 Decoupling Capacitors
    4. 4.4 Placement of Crystal Load Capacitors
    5. 4.5 Current Return Path
    6. 4.6 DC/DC Regulator
    7. 4.7 Antenna Matching Components
    8. 4.8 Transmission Lines
    9. 4.9 Electromagnetic Simulation
  8. 5 Antenna
  9. 6 Crystal Tuning
    1. 6.1 CC23xx and CC27xx Crystal Oscillators
    2. 6.2 Crystal Selection
    3. 6.3 Tuning the LF Crystal Oscillator
    4. 6.4 Tuning the HF Crystal Oscillator
  10. 7 Optimum Load Impedance
  11. 8 PA Table
  12. 9 Power Supply Configuration
    1. 9.1 Introduction to Power Supply
    2. 9.2 DC/DC Converter Mode
    3. 9.3 Global LDO Mode
  13. 10Board Bring-Up
    1. 10.1 Power On
    2. 10.2 RF Test: SmartRF Studio
    3. 10.3 RF Test: Conducted Measurements
      1. 10.3.1 Sensitivity
      2. 10.3.2 Output Power
    4. 10.4 Hardware Troubleshooting
      1. 10.4.1 No Link: RF Settings
      2. 10.4.2 No Link: Frequency Offset
      3. 10.4.3 Poor Link: Antenna
      4. 10.4.4 Bluetooth Low Energy: Device Does Advertising But Cannot Connect
      5. 10.4.5 Poor Sensitivity: Background Noise
      6. 10.4.6 High Sleep Power Consumption
  14. 11Summary
  15. 12References
  16. 13Revision History

Reference Designs

LaunchPads™ are the main development platform for CC23xx and CC27xx devices. A LaunchPad™ includes optimized external RF components onboard and a PCB antenna providing an easy-to-use development environment with a single core software development kit (SDK) and rich tool set. Each CC23xx and CC27xx device family is featured on a dedicated LaunchPad with RF matching network and an antenna optimized for operation at one or more of the supported ISM bands. All TI LaunchPad design files, including Gerber-files and CAD source, are available for download on the products pages at TI.com and can be used as a reference design when integrating CC23xx or CC27xx into custom hardware.