SWRA845 June 2026 CC2340R5 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1
The CC2745R10-Q1 is available in two options in the TI store: CC2745R10E0WRHARQ1 and CC2745R10E1WRHARQ1.
This is because during the development of the CC2745, there were two sample versions: PG1.0 and PG2.0. In the mass-production phase, they are numbered CC2745R10E0WRHARQ1 and CC2745R10E1WRHARQ1. Both chips are production-ready. However, the primary production chip is the CC2745R10E1WRHARQ1.