SWRS202C May   2017  – January 2022 AWR1443

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Functional Block Diagram
  5. 5 Revision History
  6. 6 Device Comparison
    1. 6.1 Related Products
  7. 7 Terminal Configuration and Functions
    1. 7.1 Pin Diagram
    2. 7.2 Signal Descriptions
      1. 7.2.1 Signal Descriptions
    3. 7.3 Pin Multiplexing
  8. 8 Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Power-On Hours (POH)
    4. 8.4 Recommended Operating Conditions
    5. 8.5 Power Supply Specifications
    6. 8.6 Power Consumption Summary
    7. 8.7 RF Specification
    8. 8.8 Thermal Resistance Characteristics for FCBGA Package [ABL0161]
    9. 8.9 Timing and Switching Characteristics
      1. 8.9.1  Power Supply Sequencing and Reset Timing
      2. 8.9.2  Synchronized Frame Triggering
      3. 8.9.3  Input Clocks and Oscillators
        1. 8.9.3.1 Clock Specifications
      4. 8.9.4  Multibuffered / Standard Serial Peripheral Interface (MibSPI)
        1. 8.9.4.1 Peripheral Description
        2. 8.9.4.2 MibSPI Transmit and Receive RAM Organization
          1. 8.9.4.2.1 SPI Timing Conditions
          2. 8.9.4.2.2 SPI Controller Mode Switching Parameters (CLOCK PHASE = 0, SPICLK = output, SPISIMO = output, and SPISOMI = input) (1) (1) (1)
          3. 8.9.4.2.3 SPI Controller Mode Switching Parameters (CLOCK PHASE = 1, SPICLK = output, SPISIMO = output, and SPISOMI = input) (1) (1) (1)
        3. 8.9.4.3 SPI Peripheral Mode I/O Timings
          1. 8.9.4.3.1 SPI Peripheral Mode Switching Parameters (SPICLK = input, SPISIMO = input, and SPISOMI = output) (1) (1) (1)
        4. 8.9.4.4 Typical Interface Protocol Diagram (Peripheral Mode)
      5. 8.9.5  LVDS Interface Configuration
        1. 8.9.5.1 LVDS Interface Timings
      6. 8.9.6  General-Purpose Input/Output
        1. 8.9.6.1 Switching Characteristics for Output Timing versus Load Capacitance (CL)
      7. 8.9.7  Controller Area Network Interface (DCAN)
        1. 8.9.7.1 Dynamic Characteristics for the DCANx TX and RX Pins
      8. 8.9.8  Serial Communication Interface (SCI)
        1. 8.9.8.1 SCI Timing Requirements
      9. 8.9.9  Inter-Integrated Circuit Interface (I2C)
        1. 8.9.9.1 I2C Timing Requirements (1)
      10. 8.9.10 Quad Serial Peripheral Interface (QSPI)
        1. 8.9.10.1 QSPI Timing Conditions
        2. 8.9.10.2 Timing Requirements for QSPI Input (Read) Timings (1) (1)
        3. 8.9.10.3 QSPI Switching Characteristics
      11. 8.9.11 JTAG Interface
        1. 8.9.11.1 JTAG Timing Conditions
        2. 8.9.11.2 Timing Requirements for IEEE 1149.1 JTAG
        3. 8.9.11.3 Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 External Interfaces
    4. 9.4 Subsystems
      1. 9.4.1 RF and Analog Subsystem
        1. 9.4.1.1 Clock Subsystem
        2. 9.4.1.2 Transmit Subsystem
        3. 9.4.1.3 Receive Subsystem
        4. 9.4.1.4 Radio Processor Subsystem
      2. 9.4.2 Main (Control) System
      3. 9.4.3 Host Interface
    5. 9.5 Accelerators and Coprocessors
    6. 9.6 Other Subsystems
      1. 9.6.1 ADC Channels (Service) for User Application
        1. 9.6.1.1 GP-ADC Parameter
    7. 9.7 Boot Modes
      1. 9.7.1 Flashing Mode
      2. 9.7.2 Functional Mode
  10. 10Applications, Implementation, and Layout
    1. 10.1 Application Information
    2. 10.2 Short-Range Radar
    3. 10.3 Blind Spot Detector and Ultrasonic Upgrades
    4. 10.4 Reference Schematic
  11. 11Device and Documentation Support
    1. 11.1 Device Nomenclature
    2. 11.2 Tools and Software
    3. 11.3 Documentation Support
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information

Features

  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 76- to 81-GHz coverage with 4 GHz available bandwidth
    • Four receive channels
    • Three transmit channels (two can be used simultaneously)
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12 dBm
    • RX noise figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in calibration and self-test
    • Arm®Cortex®-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • On-chip programmable core for embedded user application
    • Integrated Cortex®-R4F microcontroller clocked at 200 MHz
    • On-chip bootloader supports autonomous mode (loading user application from QSPI flash memory)
    • Integrated peripherals
      • Internal memories With ECC
      • Radar hardware accelerator (FFT, log-magnitude computations, and others)
      • Integrated timers (watch dog and up to four 32-Bit or Two 64-bit timers)
      • I2C (Controller and target modes supported)
      • Two SPI ports
      • CAN port
      • Up to six general-purpose ADC ports
  • High-speed data interface to support distributed applications (namely, intermediate data)
  • Host interface
    • Control interface with external processor over SPI
    • Interrupts for fault reporting
  • AECQ-100 qualified
  • Device advanced features
    • Embedded self-monitoring with no host processor involvement
    • Complex baseband architecture
    • Embedded interference detection capability
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3 V/1.8 V
  • Clock source
    • Supports externally driven clock (square/sine) at 40 MHz
    • Supports 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C