SWRS203C May 2017 – December 2021 AWR1642
PRODUCTION DATA
The quad serial peripheral interface (QSPI) module is a kind of SPI module that allows single, dual, or quad read access to external SPI devices. This module has a memory mapped register interface, which provides a direct interface for accessing data from external SPI devices and thus simplifying software requirements. The QSPI works as a controller only. The QSPI in the device is primarily intended for fast booting from quad-SPI flash memories.
The QSPI supports the following features:
GUID-6DC69BBB-F187-4499-AC42-8C006552DEE1.html#GUID-6DC69BBB-F187-4499-AC42-8C006552DEE1 and GUID-FA3738C7-8982-4066-9F32-630CD03B6559.html#GUID-FA3738C7-8982-4066-9F32-630CD03B6559 assume the operating conditions stated in GUID-1175DBB9-FCAE-43E2-9A53-86644B05C406.html#GUID-1175DBB9-FCAE-43E2-9A53-86644B05C406.