SWRS203C May   2017  – December 2021 AWR1642

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Functional Block Diagram
  5. Revision History
  6. Device Comparison
    1. 6.1 Related Products
  7. Terminal Configuration and Functions
    1. 7.1 Pin Diagram
    2. 7.2 Signal Descriptions
      1. 7.2.1 Signal Descriptions - Digital
      2. 7.2.2 Signal Descriptions - Analog
    3. 7.3 Pin Attributes
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Power-On Hours (POH)
    4. 8.4  Recommended Operating Conditions
    5. 8.5  Power Supply Specifications
    6. 8.6  Power Consumption Summary
    7. 8.7  RF Specification
    8. 8.8  CPU Specifications
    9. 8.9  Thermal Resistance Characteristics for FCBGA Package [ABL0161]
    10. 8.10 Timing and Switching Characteristics
      1. 8.10.1  Power Supply Sequencing and Reset Timing
      2. 8.10.2  Input Clocks and Oscillators
        1. 8.10.2.1 Clock Specifications
      3. 8.10.3  Multibuffered / Standard Serial Peripheral Interface (MibSPI)
        1. 8.10.3.1 Peripheral Description
        2. 8.10.3.2 MibSPI Transmit and Receive RAM Organization
          1. 8.10.3.2.1 SPI Timing Conditions
          2. 8.10.3.2.2 SPI Controller Mode Switching Parameters (CLOCK PHASE = 0, SPICLK = output, SPISIMO = output, and SPISOMI = input) (1) (1) (1)
          3. 8.10.3.2.3 SPI Controller Mode Switching Parameters (CLOCK PHASE = 1, SPICLK = output, SPISIMO = output, and SPISOMI = input) (1) (1) (1)
        3. 8.10.3.3 SPI Peripheral Mode I/O Timings
          1. 8.10.3.3.1 SPI Peripheral Mode Switching Parameters (SPICLK = input, SPISIMO = input, and SPISOMI = output) (1) (1) (1)
        4. 8.10.3.4 Typical Interface Protocol Diagram (Peripheral Mode)
      4. 8.10.4  LVDS Interface Configuration
        1. 8.10.4.1 LVDS Interface Timings
      5. 8.10.5  General-Purpose Input/Output
        1. 8.10.5.1 Switching Characteristics for Output Timing versus Load Capacitance (CL)
      6. 8.10.6  Controller Area Network Interface (DCAN)
        1. 8.10.6.1 Dynamic Characteristics for the DCANx TX and RX Pins
      7. 8.10.7  Controller Area Network - Flexible Data-rate (CAN-FD)
        1. 8.10.7.1 Dynamic Characteristics for the CANx TX and RX Pins
      8. 8.10.8  Serial Communication Interface (SCI)
        1. 8.10.8.1 SCI Timing Requirements
      9. 8.10.9  Inter-Integrated Circuit Interface (I2C)
        1. 8.10.9.1 I2C Timing Requirements (1)
      10. 8.10.10 Quad Serial Peripheral Interface (QSPI)
        1. 8.10.10.1 QSPI Timing Conditions
        2. 8.10.10.2 Timing Requirements for QSPI Input (Read) Timings (1) (1)
        3. 8.10.10.3 QSPI Switching Characteristics
      11. 8.10.11 ETM Trace Interface
        1. 8.10.11.1 ETMTRACE Timing Conditions
        2. 8.10.11.2 ETM TRACE Switching Characteristics
      12. 8.10.12 Data Modification Module (DMM)
        1. 8.10.12.1 DMM Timing Requirements
      13. 8.10.13 JTAG Interface
        1. 8.10.13.1 JTAG Timing Conditions
        2. 8.10.13.2 Timing Requirements for IEEE 1149.1 JTAG
        3. 8.10.13.3 Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Subsystems
      1. 9.3.1 RF and Analog Subsystem
        1. 9.3.1.1 Clock Subsystem
        2. 9.3.1.2 Transmit Subsystem
        3. 9.3.1.3 Receive Subsystem
      2. 9.3.2 Processor Subsystem
      3. 9.3.3 Automotive Interface
      4. 9.3.4 Main Subsystem Cortex-R4F Memory Map
      5. 9.3.5 DSP Subsystem Memory Map
    4. 9.4 Other Subsystems
      1. 9.4.1 ADC Channels (Service) for User Application
        1. 9.4.1.1 GP-ADC Parameter
  10. 10Monitoring and Diagnostics
    1. 10.1 Monitoring and Diagnostic Mechanisms
      1. 10.1.1 Error Signaling Module
  11. 11Applications, Implementation, and Layout
    1. 11.1 Application Information
    2. 11.2 Short-Range Radar
    3. 11.3 Reference Schematic
  12. 12Device and Documentation Support
    1. 12.1 Device Nomenclature
    2. 12.2 Tools and Software
    3. 12.3 Documentation Support
    4. 12.4 Support Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Packaging Information
    2. 13.2 Tray Information for

Description

The AWR1642 device is an integrated single-chip FMCW radar sensor capable of operation in the 76- to 81-GHz band. The device is built with TI’s low-power 45-nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. The AWR1642 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR1642 device is a self-contained FMCW radar sensor single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81 GHz. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 2TX, 4RX system with built-in PLL and ADC converters. It integrates the DSP subsystem, which contains TI's high-performance C674x DSP for the Radar Signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for radio configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, and user documentation.

Device Information
PART NUMBER(2) PACKAGE(1) BODY SIZE TRAY / TAPE AND REEL
AWR1642ABIGABLQ1 FCBGA (161) 10.4 mm × 10.4 mm Tray
AWR1642ABIGABLRQ1 Tape and Reel
AWR1642ABISABLQ1 Tray
AWR1642ABISABLRQ1 Tape and Reel
For more information, see GUID-2F4CB32F-CCDA-416C-A420-81DABFC1071E.html#GUID-2F4CB32F-CCDA-416C-A420-81DABFC1071E, Mechanical, Packaging, and Orderable Information.
For more information, see GUID-941E5BAD-C75B-4D45-884C-5A851EBF8B80.html, Device Nomenclature.