SWRS283A June 2022 – November 2022 IWR6243
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| HPTX | ||||||
| HSTXDBR | Data bit rate | (1/2/4 data lane PHY) | 150 | 600 | Mbps | |
| fCLK | DDR clock frequency | (1/2/4 data lane PHY) | 75 | 300 | MHz | |
| ΔVCMTX(LF) | Common-level variation | –50 | 50 | mV | ||
| tR and tF | 20% to 80% rise time and fall time | 0.3 | UI | |||
| LPTX DRIVER | ||||||
| tEOT | Time from start of THS-TRAIL period to start of LP-11 state | 105 + 12*UI | ns | |||
| DATA-CLOCK Timing Specification | ||||||
| UINOM | Nominal Unit Interval | 1.67 | 13.33 | ns | ||
| UIINST,MIN | Minimum instantaneous Unit Interval | 1.131 | ns | |||
| TSKEW[TX] | Data to clock skew measured at transmitter | –0.15 | 0.15 | UIINST,MIN | ||
| CSI2 TIMING SPECIFICATION | ||||||
| TCLK-PRE | Time that the HS clock shall be driven by the transmitter before any associated data lane beginning the transition from LP to HS mode. | 8 | ns | |||
| TCLK-PREPARE | Time that the transmitter drives the clock lane LP-00 line state immediately before the HS-0 line state starting the HS transmission. | 38 | 95 | ns | ||
| TCLK-PREPARE + TCLK-ZERO | TCLK-PREPARE + time that the transmitter drives the HS-0 state before starting the clock. | 300 | ns | |||
| TEOT | Transmitted time interval from the start of THS-TRAIL or TCLKTRAIL, to the start of the LP-11 state following a HS burst. | 105 ns + 12*UI | ns | |||
| THS-PREPARE | Time that the transmitter drives the data lane LP-00 line state immediately before the HS-0 line state starting the HS transmission | 40 + 4*UI | 85 + 6*UI | ns | ||
| THS-PREPARE + THS-ZERO | THS-PREPARE + time that the transmitter drives the HS-0 state prior to transmitting the Sync sequence. | 145 ns + 10*UI | ns | |||
| THS-EXIT | Time that the transmitter drives LP-11 following a HS burst. | 100 | ns | |||
| THS-TRAIL | Time that the transmitter drives the flipped differential state after last payload data bit of a HS transmission burst | max(8*UI, 60 ns + 4*UI) | ns | |||
| TLPX | TXXXransmitted length of any low-power state period | 50 | ns | |||
Figure 8-10 Clock and Data Timing in HS Transmission
Figure 8-11 High-Speed Data Transmission Burst