SWRS294F March   2023  – October 2025 CC3300 , CC3301

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 System Diagram
  6. 5 Pin Configuration and Functions
    1. 5.1 Pin Diagram
    2. 5.2 Pin Attributes
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Electrical Characteristics
    5. 6.5  Thermal Resistance Characteristics
    6. 6.6  WLAN Performance: 2.4GHz Receiver Characteristics
    7. 6.7  WLAN Performance: 2.4GHz Transmitter Power
    8. 6.8  BLE Performance: Receiver Characteristics
    9. 6.9  BLE Performance: Transmitter Characteristics
    10. 6.10 Current Consumption: WLAN Static Modes
    11. 6.11 Current Consumption: 2.4GHz WLAN Use Cases
    12. 6.12 Current Consumption: BLE Static Modes
    13. 6.13 Current Consumption: BLE Use Cases
    14. 6.14 Current Consumption: Device Modes
    15. 6.15 Timing and Switching Characteristics
      1. 6.15.1 Power Supply Sequencing
      2. 6.15.2 Clocking Specifications
        1. 6.15.2.1 Slow Clock Generated Internally
        2. 6.15.2.2 Slow Clock Using an External Oscillator
          1. 6.15.2.2.1 External Slow Clock Requirements
        3. 6.15.2.3 Fast Clock Using an External Crystal (XTAL)
          1. 6.15.2.3.1 External Fast Clock XTAL Specifications
    16. 6.16 Interface Timing Characteristics
      1. 6.16.1 SDIO Timing Specifications
        1. 6.16.1.1 SDIO Timing Diagram—Default Speed
        2. 6.16.1.2 SDIO Timing Parameters: Default Speed
        3. 6.16.1.3 SDIO Timing Diagram—High Speed
        4. 6.16.1.4 SDIO Timing Parameters: High Speed
      2. 6.16.2 SPI Timing Specifications
        1. 6.16.2.1 SPI Timing Diagram
        2. 6.16.2.2 SPI Timing Parameters
      3. 6.16.3 UART 4-Wire Interface
        1. 6.16.3.1 UART Timing Diagram
        2. 6.16.3.2 UART Timing Parameters
  8. 7 Detailed Description
    1. 7.1 WLAN Features
    2. 7.2 Bluetooth Low Energy Features
  9. 8 Applications, Implementation, and Layout
  10. 9 Device and Documentation Support
    1. 9.1 Third-Party Products Disclaimer
    2. 9.2 Device Nomenclature Boilerplate
    3. 9.3 Tools and Software
    4. 9.4 Documentation Support
    5. 9.5 Support Resources
    6. 9.6 Trademarks
    7. 9.7 Electrostatic Discharge Caution
    8. 9.8 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

PARAMETER PINS MIN TYP MAX UNIT
VMAIN Main supply voltage digital and analog - VDD_MAIN_IN, VDDA_IN1, VDDA_IN2 32,4,5 1.62 1.8 1.98 V
VPA DC supply rail for PA 39,40 3 3.3 3.6
VIO DC supply rail for input/output 17 1.62 1.8 1.98
VPP DC supply rail for OTP memory 35 1.62 1.8 1.98 V
TA Operating ambient temperature –40 105(1) °C

Maximum power dissipation

2 W
The CC3300 and CC3301 devices may operate at temperatures of up to 105°C. This allows the device to be used reliably in applications that may be exposed to higher ambient temperature over certain periods of the product’s life. At temperatures higher than 85°C, the WLAN/BLE performance may degrade. For more information please reference this application note https://www.ti.com/secureresources/CC33XX-THERMAL-GUIDELINES-NDA.