SWRS304D October   2024  – November 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Block Diagram
  6. 5 Device Comparison
  7. 6 Pin Configuration and Functions
    1. 6.1 Pin Diagrams
      1. 6.1.1 Pin Diagram—RHA package
    2. 6.2 Signal Descriptions
      1. 6.2.1 Signal Descriptions—RHA Package
    3. 6.3 Connections for Unused Pins and Modules
      1. 6.3.1 Connections for Unused Pins and Modules—RHA Package
    4. 6.4 Peripheral Pin Mapping
      1. 6.4.1 RHA Peripheral Pin Mapping
    5. 6.5 Peripheral Signal Descriptions
      1. 6.5.1 RHA Peripheral Signal Descriptions
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD and MSL Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  DC/DC
    5. 7.5  GLDO
    6. 7.6  Power Supply and Modules
    7. 7.7  Battery Monitor
    8. 7.8  BATMON Temperature Sensor
    9. 7.9  Power Consumption—Power Modes
    10. 7.10 Power Consumption—Radio Modes (R variant)
    11. 7.11 Power Consumption–Radio Modes (P variant)
    12. 7.12 Nonvolatile (Flash) Memory Characteristics
    13. 7.13 Thermal Resistance Characteristics
    14. 7.14 RF Frequency Bands
    15. 7.15 Bluetooth Low Energy—Receive (RX)
    16. 7.16 Bluetooth Low Energy—Transmit (TX)
    17. 7.17 Bluetooth Channel Sounding
    18. 7.18 2.4GHz RX/TX CW
    19. 7.19 Timing and Switching Characteristics
      1. 7.19.1 Reset Timing
      2. 7.19.2 Wakeup Timing
      3. 7.19.3 Clock Specifications
        1. 7.19.3.1 48MHz Crystal Oscillator (HFXT)
        2. 7.19.3.2 96MHz RC Oscillator (HFOSC)
        3. 7.19.3.3 80/90/98MHz RC Oscillator (AFOSC)
        4. 7.19.3.4 32kHz Crystal Oscillator (LFXT)
        5. 7.19.3.5 32kHz RC Oscillator (LFOSC)
    20. 7.20 Peripheral Characteristics
      1. 7.20.1 UART
        1. 7.20.1.1 UART Characteristics
      2. 7.20.2 SPI
        1. 7.20.2.1 SPI Characteristics
        2. 7.20.2.2 SPI Controller Mode
        3. 7.20.2.3 SPI Timing Diagrams—Controller Mode
        4. 7.20.2.4 SPI Peripheral Mode
        5. 7.20.2.5 SPI Timing Diagrams—Peripheral Mode
      3. 7.20.3 I2C
        1. 7.20.3.1 I2C Characteristics
        2. 7.20.3.2 I2C Timing Diagram
      4. 7.20.4 I2S
        1. 7.20.4.1 I2S Controller Mode
        2. 7.20.4.2 I2S Peripheral Mode
      5. 7.20.5 CAN-FD
        1. 7.20.5.1 CAN-FD Characteristics
      6. 7.20.6 GPIO
        1. 7.20.6.1 GPIO DC Characteristics
      7. 7.20.7 ADC
        1. 7.20.7.1 Analog-to-Digital Converter (ADC) Characteristics
      8. 7.20.8 Comparators
        1. 7.20.8.1 Low power comparator
      9. 7.20.9 Voltage Glitch Monitor
    21. 7.21 Typical Characteristics
      1. 7.21.1 MCU Current
      2. 7.21.2 RX Current
      3. 7.21.3 TX Current
      4. 7.21.4 RX Performance
      5. 7.21.5 TX Performance
      6. 7.21.6 ADC Performance
  9. 8 Detailed Description
    1. 8.1  Overview
    2. 8.2  System CPU
    3. 8.3  Radio (RF Core)
      1. 8.3.1 Bluetooth Low Energy
    4. 8.4  Memory
    5. 8.5  Hardware Security Module (HSM)
    6. 8.6  Cryptography
    7. 8.7  Timers
    8. 8.8  Algorithm Processing Unit (APU)
    9. 8.9  Serial Peripherals and I/O
    10. 8.10 Battery and Temperature Monitor
    11. 8.11 Voltage Glitch Monitor (VGM)
    12. 8.12 µDMA
    13. 8.13 Debug
    14. 8.14 Power Management
    15. 8.15 Clock Systems
    16. 8.16 Network Processor
    17. 8.17 Integrated BALUN, High Power PA (Power Amplifier)
  10. 9 Application, Implementation, and Layout
    1. 9.1 Reference Designs
    2. 9.2 Junction Temperature Calculation
  11. 10Device and Documentation Support
    1. 10.1 Device Nomenclature
    2. 10.2 Tools and Software
      1. 10.2.1 SimpleLink™ Microcontroller Platform
      2. 10.2.2 Software License and Notice
    3. 10.3 Documentation Support
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

µDMA

The device includes a direct memory access (µDMA) controller. The µDMA controller provides a way to offload data-transfer tasks from the system CPU, thus allowing for more efficient use of the processor and the available bus bandwidth. The µDMA controller can perform transfers between memory and memory or between memory and peripherals. The µDMA controller supports triggers from the various on-chip peripherals and can be programmed to automatically perform transfers between peripherals and memory when the peripheral is ready to transfer more data.

For applications using TrustZone-M, upon device bootup, the µDMA is configured as a secure peripheral by default and can be configured as a non-secure peripheral by the application. The µDMA channels cannot individually be configured as secure or non-secure peripherals, and so, the application is required to select at compile time if the SDK shall configure the µDMA controller as a secure or non-secure peripheral. The SimpleLink Low Power F3 SDK µDMA drivers support using the µDMA as a non-secure peripheral for application operations.

Some features of the µDMA controller include the following (this is not an exhaustive list):

  • Channel operation of up to 12 channels, with 8 channels having a dedicated peripheral interface (multiplexed) and 4 channels having the ability to be triggered through configurable events. Transfer modes: memory-to-memory, memory-to-peripheral, peripheral-to-memory, and peripheral-to-peripheral
  • Data sizes of 8, 16, and 32 bits
  • Ping-pong mode for continuous streaming of data