SWRS304D October   2024  – November 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Functional Block Diagram
  6. Device Comparison
  7. Pin Configuration and Functions
    1. 6.1 Pin Diagrams
      1. 6.1.1 Pin Diagram—RHA package
    2. 6.2 Signal Descriptions
      1. 6.2.1 Signal Descriptions—RHA Package
    3. 6.3 Connections for Unused Pins and Modules
      1. 6.3.1 Connections for Unused Pins and Modules—RHA Package
    4. 6.4 Peripheral Pin Mapping
      1. 6.4.1 RHA Peripheral Pin Mapping
    5. 6.5 Peripheral Signal Descriptions
      1. 6.5.1 RHA Peripheral Signal Descriptions
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD and MSL Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  DC/DC
    5. 7.5  GLDO
    6. 7.6  Power Supply and Modules
    7. 7.7  Battery Monitor
    8. 7.8  BATMON Temperature Sensor
    9. 7.9  Power Consumption—Power Modes
    10. 7.10 Power Consumption—Radio Modes (R variant)
    11. 7.11 Power Consumption–Radio Modes (P variant)
    12. 7.12 Nonvolatile (Flash) Memory Characteristics
    13. 7.13 Thermal Resistance Characteristics
    14. 7.14 RF Frequency Bands
    15. 7.15 Bluetooth Low Energy—Receive (RX)
    16. 7.16 Bluetooth Low Energy—Transmit (TX)
    17. 7.17 Bluetooth Channel Sounding
    18. 7.18 2.4GHz RX/TX CW
    19. 7.19 Timing and Switching Characteristics
      1. 7.19.1 Reset Timing
      2. 7.19.2 Wakeup Timing
      3. 7.19.3 Clock Specifications
        1. 7.19.3.1 48MHz Crystal Oscillator (HFXT)
        2. 7.19.3.2 96MHz RC Oscillator (HFOSC)
        3. 7.19.3.3 80/90/98MHz RC Oscillator (AFOSC)
        4. 7.19.3.4 32kHz Crystal Oscillator (LFXT)
        5. 7.19.3.5 32kHz RC Oscillator (LFOSC)
    20. 7.20 Peripheral Characteristics
      1. 7.20.1 UART
        1. 7.20.1.1 UART Characteristics
      2. 7.20.2 SPI
        1. 7.20.2.1 SPI Characteristics
        2. 7.20.2.2 SPI Controller Mode
        3. 7.20.2.3 SPI Timing Diagrams—Controller Mode
        4. 7.20.2.4 SPI Peripheral Mode
        5. 7.20.2.5 SPI Timing Diagrams—Peripheral Mode
      3. 7.20.3 I2C
        1. 7.20.3.1 I2C Characteristics
        2. 7.20.3.2 I2C Timing Diagram
      4. 7.20.4 I2S
        1. 7.20.4.1 I2S Controller Mode
        2. 7.20.4.2 I2S Peripheral Mode
      5. 7.20.5 CAN-FD
        1. 7.20.5.1 CAN-FD Characteristics
      6. 7.20.6 GPIO
        1. 7.20.6.1 GPIO DC Characteristics
      7. 7.20.7 ADC
        1. 7.20.7.1 Analog-to-Digital Converter (ADC) Characteristics
      8. 7.20.8 Comparators
        1. 7.20.8.1 Low power comparator
      9. 7.20.9 Voltage Glitch Monitor
    21. 7.21 Typical Characteristics
      1. 7.21.1 MCU Current
      2. 7.21.2 RX Current
      3. 7.21.3 TX Current
      4. 7.21.4 RX Performance
      5. 7.21.5 TX Performance
      6. 7.21.6 ADC Performance
  9. Detailed Description
    1. 8.1  Overview
    2. 8.2  System CPU
    3. 8.3  Radio (RF Core)
      1. 8.3.1 Bluetooth Low Energy
    4. 8.4  Memory
    5. 8.5  Hardware Security Module (HSM)
    6. 8.6  Cryptography
    7. 8.7  Timers
    8. 8.8  Algorithm Processing Unit (APU)
    9. 8.9  Serial Peripherals and I/O
    10. 8.10 Battery and Temperature Monitor
    11. 8.11 Voltage Glitch Monitor (VGM)
    12. 8.12 µDMA
    13. 8.13 Debug
    14. 8.14 Power Management
    15. 8.15 Clock Systems
    16. 8.16 Network Processor
    17. 8.17 Integrated BALUN, High Power PA (Power Amplifier)
  10. Application, Implementation, and Layout
    1. 9.1 Reference Designs
    2. 9.2 Junction Temperature Calculation
  11. 10Device and Documentation Support
    1. 10.1 Device Nomenclature
    2. 10.2 Tools and Software
      1. 10.2.1 SimpleLink™ Microcontroller Platform
      2. 10.2.2 Software License and Notice
    3. 10.3 Documentation Support
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

48MHz Crystal Oscillator (HFXT)

Measured on the LP-EM-CC2745R10-Q1 reference design with Tc = 25°C, VDDS = 3.0V, unless otherwise noted.
PARAMETER MIN TYP MAX UNIT
Crystal frequency 48 MHz
gm Oscillator Transconductance(1) 16.5 mA/V
ESR Equivalent series resistance(2)(3)
CL = 9 pF, C0 ≤ 1pF
45 Ω
Equivalent series resistance(2)(3)
CL = 8 pF, C0 ≤ 1pF
55 Ω
Equivalent series resistance(2)(3)
CL = 7 pF, C0 ≤ 1pF
70 Ω
Equivalent series resistance(2)(3)
5 pF < CL ≤  6 pF, C0 ≤ 1pF
90 Ω
CL Crystal load capacitance(4) 7(5) 9 pF
Start-up time(6)  Until clock is qualified. 130 µs
Negative resistance is the oscillator's ability to counteract the losses in the crystal, thereby sustaining oscillations at the crystal's resonant frequency.
Negative resistance RN = -gm/((2*π*f)2 * (2*(CL+C0))2). RN corresponds to the total series resistance (ESR + additional series R) that prevents the oscillations from starting at the XTAL pins. XTAL startup margin = RN / ESRmax. For more information, see App Note SWRA495.
The max ESR value will be reduced if the crystal has a shunt capacitance of C0 > 1pF
XTAL startup margin ≥10
Adjustable load capacitance is integrated into the device. External load capacitors are required for systems targeting compliance with certain regulations.
On-chip default connected capacitance including reference design parasitic capacitance. Connected internal capacitance is changed through software in the Customer Configuration section (CCFG).
Start-up time using the TI-provided power driver. Start-up time may increase if the driver is not used.