SWRS314B January 2024 – December 2024 AWR2544
PRODUCTION DATA
The device receive subsystem consists of four parallel channels. A single receive channel consists of an LNA, mixer, IF filtering, ADC conversion, and decimation. All four receive channels can be operational at the same time. An individual power-down option is also available for system optimization.
The device supports a real-only receiver. The band-pass IF chain has configurable cutoff frequencies above 350 kHz and can support bandwidths up to 20MHz.
Figure 8-4 describes the receive subsystem.
Figure 8-4 Receive Subsystem (Per Channel)