SWRS314B January 2024 – December 2024 AWR2544
PRODUCTION DATA
PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| tR | Input rise time | 1 | 3 | ns | |
| tF | Input fall time | 1 | 3 | ns | |
| CLOAD | Output load capacitance | 2 | 15 | pF |
| PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| tc(TCK) | Cycle time TCK | 33.33 | ns | ||
| tw(TCKH) | Pulse duration TCK high (40% of tc) | 13.33 | ns | ||
| tw(TCKL) | Pulse duration TCK low (40% of tc) | 13.33 | ns | ||
| tsu(TDI-TCK) | Input setup time TDI valid to TCK high | 2.5 | ns | ||
| tsu(TMS-TCK) | Input setup time TMS valid to TCK high | 2.5 | ns | ||
| th(TCK-TDI) | Input hold time TDI valid from TCK high | 18 | ns | ||
| th(TCK-TMS) | Input hold time TMS valid from TCK high | 18 | ns |