SWRS314C January 2024 – October 2026 AWR2544
PRODUCTION DATA
| PARAMETER | DESCRIPTION | TEST CONDITIONS | VIOIN = 1.8V | VIOIN = 3.3V | UNIT | |
|---|---|---|---|---|---|---|
| tr | Max rise time | Slew control = 0 | CL = 20 pF | 2.8 | 3.0 | ns |
| CL = 50 pF | 6.4 | 6.9 | ||||
| CL = 75 pF | 9.4 | 10.2 | ||||
| tf | Max fall time | CL = 20 pF | 2.8 | 2.8 | ns | |
| CL = 50 pF | 6.4 | 6.6 | ||||
| CL = 75 pF | 9.4 | 9.8 | ||||
| tr | Max rise time | Slew control = 1 | CL = 20 pF | 3.3 | 3.3 | ns |
| CL = 50 pF | 6.7 | 7.2 | ||||
| CL = 75 pF | 9.6 | 10.5 | ||||
| tf | Max fall time | CL = 20 pF | 3.1 | 3.1 | ns | |
| CL = 50 pF | 6.6 | 6.6 | ||||
| CL = 75 pF | 9.6 | 9.6 | ||||