SWRS314C January 2024 – October 2026 AWR2544
PRODUCTION DATA
| PARAMETERS | MIN | MAX | UNIT | |
|---|---|---|---|---|
| VDD | 1.2V digital power supply | –0.5 | 1.4 | V |
| VDD_SRAM | 1.2V power rail for internal SRAM | –0.5 | 1.4 | V |
| VNWA | 1.2V power rail for SRAM array back bias | –0.5 | 1.4 | V |
| VIOIN | I/O supply (3.3V or 1.8V): All CMOS I/Os would operate on this supply. | –0.5 | 3.8 | V |
| VIOIN_18 | 1.8V supply for CMOS IO | –0.5 | 2 | V |
| VDDA_18CLK | 1.8V supply for clock module | –0.5 | 2 | V |
| VDDA_18PM | 1.8V supply for the PM Module | -0.5 | 2 | V |
| VIOIN_18CSI | 1.8V supply for CSI2 port | –0.5 | 2 | V |
| VIOIN_18LVDS | 1.8V supply for LVDS port | –0.5 | 2 | V |
| VDDA_10RF1 | 1V Analog and RF supply, VDDA_10RF1 and VDDA_10RF2 could be shorted on the board. | –0.5 | 1.4 | V |
| VDDA_10RF2 | ||||
| VDDA_18BB | 1.8V Analog baseband power supply | –0.5 | 2 | V |
| VDDA_18VCO supply | 1.8V RF VCO supply | –0.5 | 2 | V |
| RX1-4 | Externally applied power on RF inputs | 10 | dBm | |
| TX1-4 | Externally applied power on RF outputs(3) | 10 | dBm | |
| Input and output voltage range | Dual-voltage LVCMOS inputs, 3.3V or 1.8V (Steady State) | –0.3V | VIOIN + 0.3 | V |
| Dual-voltage LVCMOS inputs, operated at 1.8V/3.3V (Transient Overshoot/Undershoot) or external oscillator input | VIOIN + 20% up to 20% of signal period | |||
| CLKP, CLKM | Input ports for reference crystal | –0.5 | 2 | V |
| Clamp current | Input or Output Voltages 0.3V above or below their respective power rails. Limit clamp current that flows through the internal diode protection cells of the I/O. | –20 | 20 | mA |
| TJ | Operating junction temperature range | –40 | 140 | °C |
| TSTG | Storage temperature range after soldered onto PC board | –55 | 150 | °C |