SWRS353A April 2025 – February 2026 CC3350MOD , CC3351MOD
PRODUCTION DATA
Figure 6-6 UART Timing Diagram| PARAMETER | TEST CONDITIONS | SYMBOL | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| Baud rate | 37.5 | 4364 | Kbps | |||
| Baud rate accuracy per byte | Receive/Transmit | –2.5 | 1.5 | % | ||
| Baud rate accuracy per bit | Receive/Transmit | –12.5 | 12.5 | % | ||
| CTS low to TX_DATA on | t3 | 0 | 2 | μs | ||
| CTS high to TX_DATA off | Hardware flow control | t4 | 1 | Byte | ||
| CTS High Pulse Width | t6 | 1 | bit | |||
| RTS low to RX_DATA on | t1 | 0 | 2 | μs | ||
| RTS high to RX_DATA off | Interrupt set to 1/4 FIFO | t2 | 16 | Bytes |