SWRU612B December 2023 – June 2026 CC3300 , CC3300MOD , CC3301 , CC3301MOD , CC3351 , CC3351MOD
The two serial wire debug pins on the CC33xx devices include the SWCLK (pin 26) and SWDIO (pin 27) pins. These signals are used for various types of debug (such as RF testing) and must be routed to test points for troubleshooting.