SWRU612B December   2023  – June 2026 CC3300 , CC3300MOD , CC3301 , CC3301MOD , CC3351 , CC3351MOD

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview
  5. 2Schematic Considerations – CC33xx Devices
    1. 2.1 Schematic Reference Design
    2. 2.2 Power Supply
      1. 2.2.1 Power Input/Output Requirements
      2. 2.2.2 Boot Sequence
        1. 2.2.2.1 SOP Modes
      3. 2.2.3 Power Down Sequence
    3. 2.3 Clock Source
      1. 2.3.1 Fast Clock
      2. 2.3.2 Slow Clock
        1. 2.3.2.1 Slow Clock Generated Internally
        2. 2.3.2.2 Slow Clock Using an External Oscillator
    4. 2.4 Radio Frequency (RF)
    5. 2.5 Digital Interfaces
      1. 2.5.1 Reset
      2. 2.5.2 Secure Digital Input Output (SDIO)
        1. 2.5.2.1 SDIO Timing Diagram: Default Speed
        2. 2.5.2.2 SDIO Timing Diagram: High Speed
      3. 2.5.3 Serial Peripheral Interface (SPI)
        1. 2.5.3.1 SPI Timing Diagram
      4. 2.5.4 Universal Asynchronous Receiver-Transmitter (UART)
        1. 2.5.4.1 UART Timing Diagram
      5. 2.5.5 Serial Wire Debug (SWD)
      6. 2.5.6 WLAN Interrupt Request (HOST_IRQ_WL)
      7. 2.5.7 Logger
      8. 2.5.8 Coexistence
  6. 3Layout Considerations – CC33xx Devices
    1. 3.1 Layout Reference Design
      1. 3.1.1 Reference Design – CC330x Single Band Layout
      2. 3.1.2 Reference Design – CC335x Dual Band Layout
      3. 3.1.3 BP-CC3351 Design Layout
      4. 3.1.4 M2-CC3351 Design Layout
    2. 3.2 IC Thermal Pad
    3. 3.3 Radio Frequency (RF)
    4. 3.4 XTAL
    5. 3.5 Power Supplies
    6. 3.6 SDIO
  7. 4Schematic Considerations – CC33xxMOD
    1. 4.1 Schematic Reference Design – CC33xxMOD
    2. 4.2 Power Supply
  8. 5Layout Considerations – CC33xxMOD
    1. 5.1 CC33xxMOD RF Layout Recommendations
  9. 6 CC33xxMOD Regulatory Compliance
    1. 6.1 CC33xxMOD OEM Integration Manual
  10. 7Revision History

WLAN Interrupt Request (HOST_IRQ_WL)

The CC33xx devices require an interrupt request (IRQ) line between the individual device and the host, in addition to the serial host interface (SDIO, SPI, or UART). This IRQ line is important for the proper function of the host driver; where the host receives the signal from the CC33xx device any time the device tries to send something on the host interface, and the CC33xx signals an acknowledgment to the host when a message is received from the host.

By default, this IRQ line is a separate dedicated GPIO between the host and the CC33xx device. The option to use an SDIO in-band interrupt also exists; where the interrupt is enabled over the SDIO bus, reducing the total number of pins necessary to interface with the host.