SWRU620C April   2024  – May 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
      1. 1.3.1 Block Diagram
      2. 1.3.2 EVM Mux Block Diagram
    4. 1.4 Device Information
    5. 1.5 IWRL6432AOPEVM Antenna
    6. 1.6 RF Specification
  7. 2 Hardware
    1. 2.1 PCB Material
    2. 2.2 Switches and LEDs
      1. 2.2.1 SOP Configuration
      2. 2.2.2 Switches
    3. 2.3 DC Jack
    4. 2.4 DCA1000 HD Connector
    5. 2.5 CANFD Connector
    6. 2.6 LIN PHY Connection
    7. 2.7 I2C Connections
      1. 2.7.1 EEPROM
      2. 2.7.2 On-Board Sensors
    8. 2.8 XDS110 Interface
    9. 2.9 FTDI Interface
  8. 3 Software
    1. 3.1 Software Description
    2. 3.2 Flashing the Board
    3. 3.3 mmWave Out of Box Demo
      1. 3.3.1 IWRL6432AOP Demo Visualization Getting Started
    4. 3.4 DCA1000EVM Mode
  9. 4 Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
      1. 4.2.1 PCB Storage and Handling Recommendations:
        1. 4.2.1.1 PCB Storage and Handling Recommendations:
        2. 4.2.1.2 Higher Power Demanding Applications
    3. 4.3 Bill of Materials (BOM)
  10. 5 Regulatory Notices
    1. 5.1 Cable Length
    2. 5.2 RF Exposure
  11. 6 Additional Information
    1. 6.1 Trademarks
  12. 7 Related Documentation
  13. 8 TI E2E Community
  14. 9 References
  15. 10Revision History

Flashing the Board

  1. Make sure the drivers have been successfully installed and COM ports enumerated. Refer to Section 2.8.
  2. Configure the SOP to Section 2.2.1.
  3. Press the Reset switch (Section 2.2.2) to make sure that the board boots up in the right mode.
  4. Run the mmWave Visualizer inside mmWave-L-SDK tool folder and use the flashing tab and follow the instruction OR use Uniflash tool. Similar to that shown in Figure 3-1.
  5. Enter the application port number for the flashing interface.
  6. Select the image to flash to the EVM in the Image Flash menu, or directly upload the image from the mmWave SDK (C:\ti\MMWAVE_L_SDK\examples\mmw_demo\motion_and_presence_detection\prebuilt_binaries\xwrL64xx). Load appimage to serial flash. Similar to that shown in Figure 3-2. Please refer mmWave SDK for the flash binary for running out of box demos.
IWRL6432AOPEVM Flash Tab in Visualizer
                    Tool Figure 3-1 Flash Tab in Visualizer Tool
IWRL6432AOPEVM Out of Box Demo Binary
                    App Figure 3-2 Out of Box Demo Binary App