SWRU629C September 2024 – April 2026
The LED indicators are listed in Table 2-7.
| Reference | Color | Use | Comments |
|---|---|---|---|
| D2 | Yellow | nRESET | Indicates the state of the nRESET pin. If this LED is on, the device is functional. |
| D4 | RGB | Green - GPIO30 Red - GPIO34 Blue - GPO35 |
On when the GPIOx is logic-1.(1) |
| D9 | Green | 3.3V power indication | On: 3.3V power rail is up Off: no 3.3V power supplied. |
| D10 | Red | 1.8V power indication | On: 1.8V power rail is up Off: no 1.8V power supplied |