SWRU629C September 2024 – April 2026
The LP-EM-CC35X1 can be used to test RF capabilities, using Radio Tool. For more information on Radio Tool and where to download, refer to Section 2.5.1.
As seen in Figure 2-24, the LP-EM-CC35X1 has an on-board SMA connector and component antenna. The SMA connector (J1) provides a way for testing conducted RF measurements. Alternately, a trackpad for a U.FL connector (J2) is provided on-board to replace the SMA connector and provide a way to test in the lab using a compatible cable (see Figure 2-24 ). A rework is needed before using the connector on J1 or J2. This involves swapping the position of the existing 3.9pF capacitor to lead the transmission line on the desired connection (see Figure 2-24).