SWRU640 March 2026
Figure 2-8 shows the voltage reference portion of the EVM. There are test points for BAT, LDOIN, AVDD, DVDD TSREF, and REF_CAP.
Figure 2-14 BQ Voltage ReferencesThe user may use these test points to monitor the state of the device and determine the transition from one mode like active to another mode like shutdown or sleep. These can also be used to make sure all internal blocks of the BQ79718B-Q1 device is being supplied properly.
| BQ79718B | Active | Sleep | Shutdown |
|---|---|---|---|
| LDOIN | 6V | 6V | 6V |
| AVDD | 5V | 5V | 5V (if EN) |
| DVDD | 1.5V | 1.5V | 0V |
| TSREF | 4V (if EN) | 4V (configurable) | 0V |
| REF_CAP | 4V | 4V | 4V (if AVDD EN) |
For more details as to the normal operating voltage for each of the voltage references, please refer to the BQ79718B-Q1 datasheet.